Brand: EMC
Catalog ID: EM-716RPC-1
The design works with one fiber-glass bracket, thus eliminating the need for two aluminum brackets. 200AMP CPB BAIL
Catalog Number
EM-716RPC-1
Dimensions
12.375 in x .375 in x 4.875 in
Height
4.875 in
Length
12.375 in
Weight
1.101 lb
Width
.375 in