

Brand: Hubbell Power Systems
Catalog ID: PSC4040464
Catalog Number
PSC4040464
Material
Urethane
Number Of Ports
4
Product Type
ROC™ Drop Grommets
Dimensions
7.000 in x 4.000 in x 1.000 in
Height
1 in
Length
7 in
Width
4 in
Number Of Ports
4
Carton Quantity
1
Standard Package
1