
Brand: EMC
Catalog ID: EM-R88-B
Brass for strength and conductivity. Tin plated for corrosion compatibility with aluminum, copper and steel. Teeth on top plate give high pull-out strength.
Catalog Number
EM-R88-B
Material
Brass
Dimensions
1.5 in x 0.4 in x 1 in
Height
1 in
Length
1.5 in
Weight
0.037 lb
Width
0.4 in