
Brand: Chance
Catalog ID: PS4023
These anchor rod extensions primarily are for making above-grade connections between installed anchors and guy wires. Each extension rod has a clevis on one end and a forged eye on the other end. The eye is designed to distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each extension rod is stronger than the rod itself. Each extension rod is hot dip galvanized and includes a high-strength clevis bolt and nut.
Application
Earth Tension Anchoring
Catalog Number
PS4023
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Eyenut Style
Tripleye
Material Type
Non-Standard
Type
Anchor Rod
UPC
096359470458
Dimensions
36.000 in x 7.000 in x 5.000 in
Height
5 in
Length
36 in
Rod Diameter
1.25 in
Weight
15 lb
Width
7 in
EU RoHS Indicator
No
Pallet Quantity
100
Standard Package
1