HUBBELL POWER SYSTEMS
Image of 5370 Rod, Expanding/Cross-Plate Anchor, 1in X 10ft Twineye
Buy America(n) Qualified

Rod, Expanding/Cross-Plate Anchor, 1in X 10ft Twineye

Brand: Chance

Catalog ID: 5370

Expanding/Cross-Plate Anchor Rod 1" (25.4 mm) Diameter Rod, 10' (3048 mm) long with Twineye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

General

Application

Earth Tension Anchoring

Catalog Number

5370

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Twineye

Material Type

Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Type

Anchor Rod

UPC

096359072553

Dimensions

Dimensions

120.000 in x 2.650 in x 1.750 in

Height

1.75 in

Length

120 in

Rod Diameter

1 in

Weight

26.46 lb

Width

2.65 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Industry Standard(s)

NEMA Standard

RUS Listed Reference

x – Rod, anchor

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Logistics

Pallet Quantity

50

Standard Package

1