HUBBELL POWER SYSTEMS
Image of 5338 Rod, Expanding/Cross-Plate Anchor, 1in X 8ft Thimbleye

Rod, Expanding/Cross-Plate Anchor, 1in X 8ft Thimbleye

Brand: Chance

Catalog ID: 5338

Expanding/Cross-Plate Anchor Rod 1" (25.4 mm) Diameter Rod, 8' (2438 mm) long with Thimbleye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

General

Application

Earth Tension Anchoring

Catalog Number

5338

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Thimbleye

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Type

Anchor Rod

UPC

096359072416

Dimensions

Dimensions

96.000 in x 2.125 in x 1.750 in

Height

1.75 in

Length

96 in

Rod Diameter

1 in

Weight

21.07 lb

Width

2.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Industry Standard(s)

NEMA Standard

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Logistics

Pallet Quantity

50

Standard Package

2