HUBBELL POWER SYSTEMS
Image of 5360 Rod, Expanding/Cross-Plate Anchor, 3/4in X 10ft Twineye

Rod, Expanding/Cross-Plate Anchor, 3/4in X 10ft Twineye

Brand: Chance

Catalog ID: 5360

Expanding/Cross-Plate Anchor Rod 0.75" (19.1 mm) Diameter Rod, 10' (3048 mm) long with Twineye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

General

Application

Earth Tension Anchoring

Catalog Number

5360

Coating

Galvanized, ASTM A-153

Eyenut Style

Twineye

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

23000 lb.

Type

Anchor Rod

UPC

096359072522

Dimensions

Dimensions

120.000 in x 2.000 in x 1.250 in

Height

1.25 in

Length

120 in

Rod Diameter

0.75 in

Weight

15.288 lb

Width

2 in

Certifications And Compliance

RUS Listed Reference

x – Rod, anchor

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

23000 lb.

Logistics

Pallet Quantity

60

Standard Package

5