HUBBELL POWER SYSTEMS
Image of PS6417 Rod, Expanding/Cross-Plate Anchor, 5/8in X 7ft Ovaleye

Rod, Expanding/Cross-Plate Anchor, 5/8in X 7ft Ovaleye

Brand: Chance

Catalog ID: PS6417

Expanding/Cross-Plate Anchor Rod 0.625" (15.9 mm) Diameter Rod, 7' (2134 mm) long with Ovaleye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Drop forged Ovaleyekinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors