HUBBELL POWER SYSTEMS
Image of 5347 Rod, Expanding/Cross-Plate Anchor, 5/8in X 7ft Twineye
Image of 5347 Rod, Expanding/Cross-Plate Anchor, 5/8in X 7ft Twineye
play
Buy America(n) Qualified

Rod, Expanding/Cross-Plate Anchor, 5/8in X 7ft Twineye

Brand: Chance

Catalog ID: 5347

Expanding/Cross-Plate Anchor Rod 0.625" (15.9 mm) Diameter Rod, 7' (2134 mm) long with Twineye.

Anchor rod used with Expanding and Cross-plate anchors are available for one, two, or three guys. Thimbleye, Twineye and Tripleye eye design distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending. The drop-forged eye of each anchor rod is stronger than the rod itself. Rod length and diameter are stamped below each rod eye. Each rod is threaded 3-1/2" minimum length. Heavy square nut included.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading,kinking, or bending.
  • Hot dipped galvanized per ASTM A153
  • Square nut assembled to rod
  • Rods used with Cross-plate and Expanding anchors

Product details

General

Application

Earth Tension Anchoring

Catalog Number

5347

Coating

Galvanized, ASTM A-153

Eyenut Style

Twineye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

16000 lb.

Type

Anchor Rod

UPC

096359072447

Dimensions

Dimensions

84.000 in x 0.650 in x 1.250 in

Height

1.25 in

Length

84 in

Rod Diameter

0.625 in

Weight

7.644 lb

Width

0.65 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Industry Standard(s)

NEMA Standard

RUS Listed Reference

x – Rod, anchor

Logistics

Pallet Quantity

100

Standard Package

5

Media

Videos

play
CHANCE Expanding Anchors