
Brand: Chance
Catalog ID: C2050207
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
C2050207
Coating
Electro Zinc
Material
Steel Wire
Type
Staples
UPC
096359013532
Dimensions
1-1/2 in. x 0.671 in x 0.148 in
Distance From Pole
N/A
Height
0.148 in
Length
1-1/2 in.
Weight
0.01 lb
Width
0.671 in
Width Inside
3/8 in.
Wire Size
0.148 in.
Buy America(n) Qualified
BABA Compliant (All status valid till December 2025)
Carton Quantity
100
Pallet Quantity
50000