HUBBELL POWER SYSTEMS
ROLLED DIAMOND POINT STAPLE, 1in LENGTH x 1/4in ID x .114in WIRE DIA. w/COPPER COATED FINISH
Image of C2050223 ROLLED DIAMOND POINT STAPLE, 1in LENGTH x 1/4in ID x .114in WIRE DIA. w/COPPER COATED FINISH

ROLLED DIAMOND POINT STAPLE, 1in LENGTH x 1/4in ID x .114in WIRE DIA. w/COPPER COATED FINISH

Brand: Chance

Catalog ID: C2050223

Diamond Point Staple, copper coated, 1" long x 1/4" inside width x .114" diameter wire. Used to secure ground wire and ground wire molding to wood poles.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

ANSI Standard, C135.14

General

Catalog Number

C2050223

Coating

Copper Coated

EU RoHS Indicator

No

Material

Steel Wire

Type

Staples

UPC

096359013693

Dimensions

Dimensions

1 in. x 0.478 in x 0.114 in

Distance From Pole

N/A

Height

0.114 in

Length

1 in.

Weight

0.01 lb

Width

0.478 in

Width Inside

1/4 in.

Conductor Related

Wire Size

0.114 in.

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

500