HUBBELL POWER SYSTEMS
ROLLED DIAMOND POINT STAPLE, 1in LENGTH x 5/16in ID x .120in WIRE DIA. w/ELECTRO ZINC FINISH
Image of 7511 ROLLED DIAMOND POINT STAPLE, 1in LENGTH x 5/16in ID x .120in WIRE DIA. w/ELECTRO ZINC FINISH

ROLLED DIAMOND POINT STAPLE, 1in LENGTH x 5/16in ID x .120in WIRE DIA. w/ELECTRO ZINC FINISH

Brand: Chance

Catalog ID: 7511

Staples are used for general fastening such as securing ground wire and ground wire molding. Available in various sizes and finishes. Industry slang is U-nail

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Sold by the piece in a master carton of 1,000 staples
  • 100 staples per inner box

General

Catalog Number

7511

Coating

Electro Zinc

EU RoHS Indicator

No

Material

Steel

Type

Staples

UPC

096359074304

Dimensions

Dimensions

1 in. x 0.5525 in x 0.12 in

Distance From Pole

N/A

Height

0.12 in

Length

1 in.

Weight

0.01 lb

Width

0.5525 in

Width Inside

5/16 in.

Conductor Related

Wire Size

0.120 in.

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

1000