
Brand: Chance
Catalog ID: C2050227
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
C2050227
Coating
Copper Coated
EU RoHS Indicator
Material
Steel Wire
Type
Staples
UPC
096359013730
Dimensions
2-1/4 in. x 1.155 in x 0.187 in
Distance From Pole
N/A
Height
0.187 in
Length
2-1/4 in.
Weight
0.03 lb
Width
1.155 in
Width Inside
25/32 in.
Wire Size
3/16 in.
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Pallet Quantity
92000