
Brand: Chance
Catalog ID: C2050229
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
C2050229
Coating
Copper Coated
EU RoHS Indicator
No
Material
Steel Wire
Type
Staples
UPC
096359013747
Dimensions
2 in. x 1.436 in x 0.187 in
Distance From Pole
N/A
Height
0.187 in
Length
2 in.
Weight
0.03 lb
Width
1.436 in
Width Inside
1-1/16 in.
Wire Size
3/16 in.
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
No
Pallet Quantity
60000