
Brand: Chance
Catalog ID: 9154
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
9154
Coating
Copper Coated
Material
Steel
Type
Staples
UPC
096359076193
Dimensions
2 in. x 0.824 in x 0.162 in
Distance From Pole
N/A
Height
0.162 in
Length
2 in.
Weight
0.02 lb
Width
0.824 in
Width Inside
1/2 in.
Wire Size
0.162 in.
Pallet Quantity
45000