HUBBELL POWER SYSTEMS
ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1/2in ID x .162in WIRE DIA. w/GALVANIZED FINISH
Image of C2050216 ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1/2in ID x .162in WIRE DIA. w/GALVANIZED FINISH
Buy America(n) Qualified

ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1/2in ID x .162in WIRE DIA. w/GALVANIZED FINISH

Brand: Chance

Catalog ID: C2050216

Diamond Point Staple, hot dip galvanized, 2" long x 1/2" inside width x .162" diameter wire. Used to secure ground wire and ground wire molding to wood poles. RUS Listed.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • ANSI Standard, C135
  • RUS Listed. Al - Staples, ground wire

General

Catalog Number

C2050216

Coating

Galvanized

Material

Steel Wire

Type

Staples

UPC

096359013624

Dimensions

Dimensions

2 in. x 0.824 in x 0.162 in

Distance From Pole

N/A

Height

0.162 in

Length

2 in.

Weight

0.02 lb

Width

0.824 in

Width Inside

1/2 in.

Conductor Related

Wire Size

0.162 in.

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

Industry Standard(s)

ANSI C135.14

RUS Listed Reference

al - Staples, groud wire

Logistics

Carton Quantity

100

Pallet Quantity

50000