HUBBELL POWER SYSTEMS
ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1/2In ID x .162in WIRE DIA. w/SERRATED LEGS and COPPER COATED FINISH
Image of PSC2050580 ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1/2In ID x .162in WIRE DIA. w/SERRATED LEGS and COPPER COATED FINISH

ROLLED DIAMOND POINT STAPLE, 2in LENGTH x 1/2In ID x .162in WIRE DIA. w/SERRATED LEGS and COPPER COATED FINISH

Brand: Chance

Catalog ID: PSC2050580

Staples are used for general fastening such as securing ground wire and ground wire molding. Available in various sizes and finishes. Industry slang is U-nail

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

Sold by the piece in a master carton of 1,000 staples

General

Catalog Number

PSC2050580

Coating

Copper Coated

Type

Staples

UPC

096359626206

Dimensions

Dimensions

2 in. x 0.824 in x 0.162 in

Distance From Pole

N/A

Height

0.162 in

Length

2 in.

Weight

0.018 lb

Width

0.824 in

Width Inside

1/2 in.

Conductor Related

Wire Size

0.162 in.