
Brand: Chance
Catalog ID: C2050212
The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.
Catalog Number
C2050212
Coating
Electro Zinc
EU RoHS Indicator
Material
Steel Wire
Type
Staples
UPC
096359013587
Dimensions
3-1/2 in. x 2.25 in x 0.25 in
Distance From Pole
N/A
Height
0.25 in
Length
3-1/2 in.
Weight
0.1 lb
Width
2.25 in
Width Inside
1-3/4 in.
Wire Size
1/4 in.
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator