HUBBELL POWER SYSTEMS
ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/2In ID x 1/4in WIRE DIA. w/GALVANIZED ZINC FINISH
Image of C2050221 ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/2In ID x 1/4in WIRE DIA. w/GALVANIZED ZINC FINISH
Image of C2050221 ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/2In ID x 1/4in WIRE DIA. w/GALVANIZED ZINC FINISH

ROLLED DIAMOND POINT STAPLE, 3in LENGTH x 1-1/2In ID x 1/4in WIRE DIA. w/GALVANIZED ZINC FINISH

Brand: Chance

Catalog ID: C2050221

Staples are used for general fastening such as securing ground wire and ground wire molding. Available in various sizes and finishes. Industry slang is U-nail

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Sold by the piece in a master carton of 500 staples
  • 100 staples per inner box

General

Catalog Number

C2050221

Coating

Galvanized

EU RoHS Indicator

Material

Steel Wire

Type

Staples

UPC

096359013679

Dimensions

Dimensions

3 in. x 2 in x 0.25 in

Distance From Pole

N/A

Height

0.25 in

Length

3 in.

Weight

0.08 lb

Width

2 in

Width Inside

1-1/2 in.

Conductor Related

Wire Size

1/4 in.

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Pallet Quantity

15000