HUBBELL POWER SYSTEMS
Image of H47146 Roller Link Stick, 82 in (2.0 m), 1.25 in (32 mm) dia.
Buy America(n) Qualified

Roller Link Stick, 82 in (2.0 m), 1.25 in (32 mm) dia.

Brand: CHANCE Lineman Grade Tools

Catalog ID: H47146

ROLLER TYPE LINK STICK-1.25X82 1000LBRWL, The Roller Link Stick is used to spread and hold conductors aside at midspan when relocating poles. It is applied to the conductor at the pole and pulled to position by a hand line attached to the butt ring. The handline should be secured by a temporarily installed screw anchor or other fixed object. The tool is also used for measuring conductor-to-ground clearance by attaching a measuring tape or length of rope to the butt ring. Poles for Roller Link Sticks are 13/4 inches …rotating the pole closes the hook … leaving the head free to roll along the conductor.

  • Tested per OSHA & ASTM F711
  • For spreading and holding conductors at midspan when relocating poles
  • Applied to conductor at pole and pulled to position by hand line on butt ring
  • Handline should be secured by a temporarily installed screw anchor or other fixed object
  • Also used for measuring conductor-to-ground clearance by attaching measuring tape or length of rope to butt ring
  • 1-1/4” pole
  • Rotating the pole closes the hook, leaving head free to roll along the conductor

Product details

General

Catalog Number

H47146

Duty

1,000 lbs. (454 kg)

EU RoHS Indicator

No

Style

Roller Link Stick

UPC

096359040637

Working Load Limit

1,000 lb

Working Load Limit Metric

453.5 kg

Dimensions

Diameter

1.25 in

Diameter - Metric

31.7 mm

Dimension - L Length Overall mm

1.8 m

Dimension - Length Overall inch

6 ft

Dimension - Maximum Conductor Size Accommodated

605 kcmil ACSR

Dimensions

87 in x 4.38 in x 4.38 in

Dimensions Metric

221.0 mm x 11.1 mm x 11.1 mm

Height

4.38 in

Height Metric

11.1 mm

Length

87 in

Length Metric

221 mm

Lengths - Extended

82

Weight

5 lb

WeightMetric

2.3 kg

Width

4.38 in

WidthMetric

11.1 mm

Conductor Related

Wire Size

605 kcmil ACSR

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)