HUBBELL POWER SYSTEMS
Image of M445570 Rotary Blade Tie Stick Head Universal Tool

Rotary Blade Tie Stick Head Universal Tool

Brand: CHANCE Lineman Grade Tools

Catalog ID: M445570

For manipulating tie wires with or without looped ends. The heat treated aluminum alloy body design permits a swivel action. Wire is wrapped or unwrapped without turning universal pole. A V-notched carbon steel blade grasps tie wire securely.

  • For manipulating tie wires with or without looped ends
  • V-notched carbon steel blade grasps tie wire securely
  • Heat treated aluminum alloy body

General

Catalog Number

M445570

Style

Rotary Blade Tie Stick Head

UPC

096359047681

Dimensions

Weight

1 lb

Weight Metric

0.5 kg