HUBBELL POWER SYSTEMS
Image of M445569 Rotary Prong Tie Stick Head
Buy America(n) Qualified

Rotary Prong Tie Stick Head

Brand: CHANCE Lineman Grade Tools

Catalog ID: M445569

For placing insulator ties with looped ends. Head treated aluminum alloy body. Prong swivels freely, permitting a full turn on the tie wire without releasing contact. This minimizes the possibility of kinking or burning the wires.

  • For placing insulator ties with looped ends
  • Prong swivels freely, permitting a full turn on the tie wire without releasing contact
  • Heat treated aluminum alloy body

Product details

General

Catalog Number

M445569

Style

Rotary Prong Tie Stick Head

UPC

096359047674

Dimensions

Weight

1 lb

WeightMetric

0.5 kg

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Resources and downloads

Specifications

Sales Drawings