HUBBELL POWER SYSTEMS
Image of GR43BS2 Rotating Ground Adapter for Reels

Rotating Ground Adapter for Reels

Brand: CHANCE Lineman Grade Tools

Catalog ID: GR43BS2

Rotating Ground Adapter for Reels with Ball Stud-type connectors

  • Provide system protection while conductor is pulled from reels for stringing operations By design, the system adds conductor grounding but does not replace other grounding practices
  • This includes items such as CHANCE Equi-Mat® personal protective ground grids
  • System serves as intended path to ground for static discharge and accidental energizing from downed lines, equipment contact, adjacent conductors and lightning
  • ASTM Grade 5
  • Pipe Diameter Max: 2-11/16"
  • Connector Type: Two 1" dia. Ball Studs

General

Catalog Number

GR43BS2

Connector Type

Ball Studs

EU RoHS Indicator

No

UPC

096359483014

Dimensions

Pipe Size

2.6875 in

Weight

12.75 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Fault Current - ASTM Grade

ASTM Grade 5

Industry Standard(s)

ASTM F855

Configuration

Connector Type

Ball Studs

Logistics

Pallet Quantity

96