
Brand: Pencell
Catalog ID: PR121224PCH00009BA
BABA Approved. Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PR121224PCH00009BA
Insulated?
No
Material
HDPE Plastic
Dimensions
22.625 in x 12 in x 24 in
Height
24 in
Length
22.625 in
Weight
53 lb
Width
12 in
Buy America(n) Qualified
Buy American Act Compliant (All status valid till December 2026)