
Brand: Pencell
Catalog ID: PE10GSI01
Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.
Catalog Number
PE10GSI01
Insulated?
No
Material
HDPE Plastic
Type
Below Ground Boxes
UPC
662037198916
Height
18 in
Weight
5 lb
Width
10 in