HUBBELL POWER SYSTEMS
Round Box, Polymer Concrete, 39" Dia x 48"
Image of PR3944BA48BA Round Box, Polymer Concrete, 39" Dia x 48"
New
Buy America(n) Qualified

Round Box, Polymer Concrete, 39" Dia x 48"

Brand: Quazite

Catalog ID: PR3944BA48BA

BABA Approved. Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

BABA Approved. Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • BABA Approved
  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PR3944BA48BA

Insulated?

No

Material

Polymer Concrete

Type

Below Ground Boxes

Dimensions

Height

48 in

Weight

415 lb

Width

39 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)