HUBBELL POWER SYSTEMS
Image of PSC4040510 Round Drop Grommet for 570 & 790 Closures, 1 Port x 5/16" Dia.
Image of PSC4040510 Round Drop Grommet for 570 & 790 Closures, 1 Port x 5/16" Dia.

Round Drop Grommet for 570 & 790 Closures, 1 Port x 5/16" Dia.

Brand: Hubbell Power Systems

Catalog ID: PSC4040510

1 Port x 5/16" Round Drop Grommet, 570 & 790 Closures

  • For round drop cable applications
  • Soft urethane material
  • Include plugs for ports not in use

Product details

General

Catalog Number

PSC4040510

Material

Urethane

Number Of Ports

1

UPC

096359832287

Logistics

Carton Quantity

1

Standard Package

1

Resources and downloads

Specifications

Installation Manuals