HUBBELL POWER SYSTEMS
Image of PSC4040511 Round Drop Grommet for 570 & 790 Closures, 3 Port x 5/16" Dia.

Round Drop Grommet for 570 & 790 Closures, 3 Port x 5/16" Dia.

Brand: Hubbell Power Systems

Catalog ID: PSC4040511

3 Port x 5/16" Round Drop Grommet, 570 & 790 Closures

  • For round drop cable applications
  • Soft urethane material
  • Include plugs for ports not in use

General

Catalog Number

PSC4040511

Material

Urethane

Number Of Ports

3

UPC

096359812920

Configuration

Number Of Ports

3

Logistics

Carton Quantity

1

Standard Package

1