HUBBELL POWER SYSTEMS
Round Drop Grommet for 570 & 790 Closures, 5 Port x 5/16" Dia.
Image of PSC4040512 Round Drop Grommet for 570 & 790 Closures, 5 Port x 5/16" Dia.

Round Drop Grommet for 570 & 790 Closures, 5 Port x 5/16" Dia.

Brand: Hubbell Power Systems

Catalog ID: PSC4040512

5 Port x 5/16" Round Drop Grommet, 570 & 790 Closures

  • For round drop cable applications
  • Soft urethane material
  • Include plugs for ports not in use

General

Catalog Number

PSC4040512

Material

Urethane

Number Of Ports

5

Dimensions

Dimensions

7.000 in x 4.000 in x 1.000 in

Height

1 in

Length

7 in

Width

4 in

Configuration

Number Of Ports

5

Logistics

Carton Quantity

1

Standard Package

1