HUBBELL POWER SYSTEMS
Image of 12697 Round Rod Extension, 5ft long

Round Rod Extension, 5ft long

Brand: Chance

Catalog ID: 12697

Round Rod Extension, 5' (1524 mm) long, 1.25" (31.75 mm) diameter. Includes bolt and nut.

The Chance Round-Rod "RR" Anchor Extension is used to install the anchor Lead section to proper depth. The Round Rod screw anchor system consist of three galvanized components: Lead section (sold separately), extension shaft, and the guy adapter (sold separately). Round Rod anchors are used in areas where weak soil conditions exist and moderate holding capacities are required. Each extension includes a high-strength bolt and nut. Round Rod anchor extensions should not be used with the Chance Square Shaft anchor family.

  • Finish: Galvanized
  • Capacity of helical pile can be determined by measuring installation
  • Bolt and nut are assembled to extension at the factory

General

Application

Helical Anchoring

Catalog Number

12697

Coating

Galvanized

EU RoHS Indicator

No

Finish Type

Galvanized

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

2300 ft-lbs

Type

Round Rod Anchors

UPC

096359068716

Dimensions

Dimensions

4.00 in x 2.50 in x 60.00 in

Height

60 in

Length

4 in

Weight

28.42 lb

Width

2.5 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Logistics

Pallet Quantity

50

Standard Package

1