HUBBELL POWER SYSTEMS
Image of DEH36DP RoundHeavy Duty Fiberglass Deadend Arm, 36"

RoundHeavy Duty Fiberglass Deadend Arm, 36"

Brand: Chance

Catalog ID: DEH36DP

Heavy Duty Round Fiberglass Deadend Arm, 3" x 36"

  • Does not include eye bolts
  • 3" (heavy duty) fiberglass rod
  • Base and end fittings are hot dip galvanized ductile iron

General

Catalog Number

DEH36DP

Color

Gray

Duty

Heavy Duty

EU RoHS Indicator

Material

Fiberglass

Material Type

Standard

Mounting Hardware

5/8"

Strength Rating - Minimum Ultimate, Longitudinal (L)

12,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

9,600 lb

Type

Fiberglass Deadend Arm

UPC

096359233626

Dimensions

Diameter - Rod / Tube

3 in

Length

36 in

Mounting Bolt Spacing

8 in

Weight

34.5 lb

Electrical Ratings

Duty

Heavy Duty

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

12,000 lb

Strength Rating - Minimum Ultimate, Vertical (V)

9,600 lb

Logistics

Pallet Quantity

15

Standard Package

2