

Brand: Chance
Catalog ID: DEM42DP
Catalog Number
DEM42DP
Color
Gray
Duty
Medium Duty
EU RoHS Indicator
Material
Fiberglass
Material Type
Standard
Mounting Hardware
5/8"
Strength Rating - Minimum Ultimate, Longitudinal (L)
6,500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
5,200 lb
Type
Fiberglass Deadend Arm
UPC
096359230991
Diameter - Rod / Tube
2.5 in
Length
42 in
Mounting Bolt Spacing
10 in
Weight
23 lb
Duty
Medium Duty
EU RoHS Indicator
Strength Rating - Minimum Ultimate, Longitudinal (L)
6,500 lb
Strength Rating - Minimum Ultimate, Vertical (V)
5,200 lb
Pallet Quantity
24
Standard Package
2