HUBBELL POWER SYSTEMS
RoundMedium Duty Fiberglass Deadend Arm, 54" (No Eye Bolts)
Image of DEM54SP RoundMedium Duty Fiberglass Deadend Arm, 54" (No Eye Bolts)

RoundMedium Duty Fiberglass Deadend Arm, 54" (No Eye Bolts)

Brand: Chance

Catalog ID: DEM54SP

Medium Duty Round Fiberglass Deadend Arm, 2-1/2" x 54"

  • Does not include eye bolts
  • 2.5" (medium duty) fiberglass rod
  • Base and end fittings are aluminum alloy

General

Catalog Number

DEM54SP

Color

Gray

Duty

Medium Duty

EU RoHS Indicator

Material

Fiberglass

Material Type

Standard

Mounting Hardware

5/8"

Strength Rating - Minimum Ultimate, Longitudinal (L)

4,300 lb

Strength Rating - Minimum Ultimate, Vertical (V)

3,440 lb

Type

Fiberglass Deadend Arm

UPC

096359239307

Dimensions

Diameter - Rod / Tube

2.5 in

Length

54 in

Mounting Bolt Spacing

10 in

Weight

24.8 lb

Electrical Ratings

Duty

Medium Duty

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Force Related

Strength Rating - Minimum Ultimate, Longitudinal (L)

4,300 lb

Strength Rating - Minimum Ultimate, Vertical (V)

3,440 lb

Logistics

Pallet Quantity

24

Standard Package

2