HUBBELL POWER SYSTEMS
Image of C3031819 Pipe Shaft Drive Tool, RS6625 Large Diameter

Pipe Shaft Drive Tool, RS6625 Large Diameter

Brand: Chance

Catalog ID: C3031819

TOOL, ASSY, RS6625 PLATE DRIVE TOOL.

Chance tools are durable and dependable. Ensure your crews are ready to properly and safely install helical piles by selecting Chance installation tooling.

  • (12) 5/8” holes on a 7-5/8” bolt circle
  • Plate coupling
  • Used to install RS6625 helical piles
  • Max installing torque 30,000 ft-lb (40 675 Nm)

General

Application

Anchor/Pile Installation

Catalog Number

C3031819

Type

Pipe Drive Tool

Dimensions

Dimensions

10.00 in x 10.00 in x 8.50 in

Height

8.5 in

Length

10 in

Width

10 in