HUBBELL POWER SYSTEMS
Image of C3031636 Pipe Shaft Drive Tool, RS8625 Large Diameter

Pipe Shaft Drive Tool, RS8625 Large Diameter

Brand: Chance

Catalog ID: C3031636

TOOL, ASSY, RS8625 PLATE DRIVE TOOL.

Chance tools are durable and dependable. Ensure your crews are ready to properly and safely install helical piles by selecting Chance installation tooling.

  • (12) 5/8” holes on a 8-5/8” bolt circle
  • Plate coupling
  • Used to install RS8625 helical piles
  • Max installing torque 30,000 ft-lb (40 675 Nm)

General

Application

Anchor/Pile Installation

Catalog Number

C3031636

Type

Pipe Drive Tool

UPC

096359510079

Dimensions

Dimensions

12.00 in x 12.00 in x 10.00 in

Height

10 in

Length

12 in

Width

12 in