HUBBELL POWER SYSTEMS
Rubber Blanket Canister, No Handle, 7 in (177 mm) X 37 in (0.9 m)
Image of C4032998 Rubber Blanket Canister, No Handle, 7 in (177 mm) X 37 in (0.9 m)

Rubber Blanket Canister, No Handle, 7 in (177 mm) X 37 in (0.9 m)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032998

For physical and contamination protection, these canisters provide are lightweight yet durable and stow easily on service vehicles and in warehouses. Cylindrical shape helps promote proper treatment since rubber blankets should never be folded, creased or compressed when stored. Rolling blankets before inserting helps keep them ready for service. Blankets nested inside each other may be inserted or withdrawn one at a time as needed. The bright orange canisters are molded of high-impactresistant high-density polyethylene for tough, rust-free resilience. A polypropylene rope keeps the tight-fitting cap secured to the canister. Long-lasting construction.

  • High-impact-resistant, high-density polyethylene cannisters for physical and contamination protection
  • Lighweight but durable

General

Catalog Number

C4032998

EU RoHS Indicator

Type

Container

UPC

096359020288

Dimensions

Diameter

7 in

Weight

4.9 lb

Weight Metric

2.2 kg

Certifications And Compliance

EU RoHS Indicator

Logistics

Pallet Quantity

16