HUBBELL POWER SYSTEMS
Rubber Blanket Canister, with Handle, 10 in (254 mm) X 37 in (939 mm)
Image of C4032999 Rubber Blanket Canister, with Handle, 10 in (254 mm) X 37 in (939 mm)

Rubber Blanket Canister, with Handle, 10 in (254 mm) X 37 in (939 mm)

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4032999

For physical and contamination protection, these canisters provide are lightweight yet durable and stow easily on service vehicles and in warehouses. Cylindrical shape helps promote proper treatment since rubber blankets should never be folded, creased or compressed when stored. Rolling blankets before inserting helps keep them ready for service. Blankets nested inside each other may be inserted or withdrawn one at a time as needed. The bright orange canisters are molded of high-impactresistant high-density polyethylene for tough, rust-free resilience. A polypropylene rope keeps the tight-fitting cap secured to the canister. Long-lasting construction.

  • High-impact-resistant, high-density polyethylene cannisters for physical and contamination protection
  • Lighweight but durable

General

Catalog Number

C4032999

Type

Container

UPC

096359020295

Dimensions

Diameter

10 in

Weight

7.8 lb

Weight Metric

3.5 kg

Logistics

Pallet Quantity

9