HUBBELL POWER SYSTEMS
Image of PSCGLLECMU Rubber Glove Cotton Liner
Image of PSCGLLECMU Rubber Glove Cotton Liner
play

Rubber Glove Cotton Liner

Brand: Chance Lineman Tools & Equipment

Catalog ID: PSCGLLECMU

LINER,COTTON,MEDIUM DUTY,WRIST LGTH 12IN

  • Cotton liner
  • Medium duty
  • Wrist length 12in

Product details

General

Catalog Number

PSCGLLECMU

Color

Cotton

EU RoHS Indicator

No

Material

Cotton

Style

Glove Liner Cotton

UPC

096359529491

Dimensions

Length

12 in

Weight

1.65 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

12

Resources and downloads

Media

Videos

play
CHANCE® - Low Voltage Rubber Gloves