HUBBELL POWER SYSTEMS
Image of PSCGLLWCLU Rubber Glove Cotton Liner

Rubber Glove Cotton Liner

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSCGLLWCLU

LINER,COTTON,LIGHTWEIGHT,WRIST LGTH 10IN

  • Cotton liner
  • Medium duty
  • Wrist length 10in

General

Catalog Number

PSCGLLWCLU

Color

Cotton

Material

Cotton

Style

Glove Liner Cotton

UPC

096359514572

Dimensions

Length

10 in

Weight

0.2 lb

Logistics

Carton Quantity

12