HUBBELL POWER SYSTEMS
Image of M474020W Saddle, Tightner, Extension Less Clamp

Saddle, Tightner, Extension Less Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: M474020W

WIRETONG SADDLE W/EXTENSION -NO CLAMP, Pole Type Wire Tong Saddles are made of lightweight aluminum for handling ease. These rugged heat-treated saddles will support a maximum of 1000 pounds (450kg) without the extension. The clamp is set far enough away from the base to give ample clearance for most jobs. Where additional clearance is required, the Wire Tong Saddle Extension can be easily bolted to the saddle. This heattreated aluminum-alloy extension is 4 inches (100mm) long and has a tested working load rating of 800 pounds (360kg). The Wheel Type fasteners are easy to apply, hold the saddle firmly in place, and prevent riding down and excessive play. The Wheel Tightener has the advantage of being able to fit into close places such as between crossarm braces, under guy wires, etc.

  • Supports 1,000 lb. (450 kg) maximum without extension, 800 lb. (360 kg) with extension
  • Made of strong, lightweight aluminum alloy
  • Wheel Type fastener holds saddle firmly in place and is designed for easy use in tight spaces

General

Catalog Number

M474020W

EU RoHS Indicator

No

Style

Pole Saddle, Tightener, & Extension Only

Type

Wire Tong

UPC

096359048114

Dimensions

Weight

9.75 lb

Weight Metric

4.4 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

3