HUBBELL POWER SYSTEMS
SAFETYSHIELD™ Series, Hotstick Barrier 16" - CUTTER
Image of PSC4170630 SAFETYSHIELD™ Series, Hotstick Barrier 16" - CUTTER

SAFETYSHIELD™ Series, Hotstick Barrier 16" - CUTTER

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4170630

SAFETYSHIELD™ Hotstick Barrier for Ratchet Wire Cutters

  • Diameter 16"/406.4 mm
  • Meets AASTM F2522-05

General

Catalog Number

PSC4170630

Series

SAFETYSHIELD™ Series

Type

Cutters

UPC

096359397021

Dimensions

Diameter

16 in

Diameter - Metric

406.4 mm

Length

18.75 in

Weight

1 lb

Weight Metric

0.4 kg

Logistics

Pallet Quantity

12