HUBBELL POWER SYSTEMS
Image of  SBCT - Outdoor Mounted Slip-Over Bushing CT

SBCT - Outdoor Mounted Slip-Over Bushing CT

Brand: Meramec

SBCT- Outdoor Mounted Encapsulated Slip-Over Bushing Current Transformer Available with Ground Shields and Custom Mounting Kits (Sold Separately)

This slip-over BCT can be installed on HV bushing XFMRs, HV circuit breakers, and cable terminators. Custom mounting solutions can be provided to ease installation of the molded slip-over style BCT.

  • Each unit is customed engineered to fit application
  • Designs can be made to match existing CT characteristics
  • Dual-core configurations may be possible, same ratings or mixed, with 3kV isolation between coils
  • Other conduit openings are available - threaded up to 1.5" NPT or non-threaded holes up to 52mm
  • Designs can be engineered to match existing CT characteristics
  • Gapped cores for remanence control and transient response
  • Air core linear couplers
  • ANSI 70 (sky gray) resin system
  • Rating Factors: Up to 5.0 @ 30°C Ambient
  • Metering class: 0.15S thru 2.4 / 0.2S thru 5.0
  • Burdens: B0.1 thru B1.8 / 2.5 - 45 VA
  • Available in a variety of winding arrangagements, Single Ratio (SR), Dual Ratio (DR) or Multi Ratio (MR)
  • NOTE: Sizes and accuracy class depend on current ratio
  • Custom engineered mounting is available

General

Application

Relaying and Metering

Color - Housing

Sky Gray (ANSI 70)