HUBBELL POWER SYSTEMS
Scaffolding Diagonal Crosspiece, 2.2m (used with 1m x 2m modules) (International Only)
Image of PSC4021445 Scaffolding Diagonal Crosspiece, 2.2m (used with 1m x 2m modules) (International Only)

Scaffolding Diagonal Crosspiece, 2.2m (used with 1m x 2m modules) (International Only)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4021445

Insulated Scaffolding Diagonal Crosspiece, 2.2m (used with 1m x 2m modules). Insulated Scaffolding is not available for sale or use in the USA and Canada.

Diagonal Crosspiece Side View - PSC4021445

General

Catalog Number

PSC4021445

Style

Scaffolding Diagonal Crosspiece, 2.2m (used with 1m x 2m modules)

Dimensions

Dimensions

95 in x 3 in x 3 in

Dimensions Metric

2413 mm x 76 mm x 76 mm

Height

3 in

Height Metric

76 mm

Length

95 in

Length Metric

2413 mm

Weight

5.2 lb

Weight Metric

2.4 kg

Width

3 in

Width Metric

76 mm