HUBBELL POWER SYSTEMS
Image of PSC4021438 Scaffolding module, 1m x 1m (International Only)

Scaffolding module, 1m x 1m (International Only)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4021438

Insulated Scaffolding module, 1m x 1m. Insulated Scaffolding is not available for sale or use in the USA and Canada.

1m x 1m Module - PSC4021438

General

Catalog Number

PSC4021438

Style

Scaffolding Module, 1m X 1m

Dimensions

Dimensions

50 in x 42.75 in x 2.5 in

Dimensions Metric

1270 mm x 1086 mm x 64 mm

Height

2.5 in

Height Metric

64 mm

Length

50 in

Length Metric

1270 mm

Weight

23 lb

Weight Metric

10.4 kg

Width

42.75 in

Width Metric

1086 mm

Logistics

Pallet Quantity

16