HUBBELL POWER SYSTEMS
Scafolding Platform Board, 1m x 0.5m (International Only)
Image of PSC4021449 Scafolding Platform Board, 1m x 0.5m (International Only)

Scafolding Platform Board, 1m x 0.5m (International Only)

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4021449

Scafolding Platform Board, 1m x 0.5m, for Insulated Scaffolding Set. Insulated Scaffolding is not available for sale or use in the USA and Canada.

1m x 0.5m Module

General

Catalog Number

PSC4021449

Style

Scafolding Platform Board, 1m x 0.5m

UPC

096359752004

Dimensions

Dimensions

42.5 in x 20.75 in x 2.25 in

Dimensions Metric

1080 mm x 527 mm x 57 mm

Height

2.25 in

Height Metric

57 mm

Length

42.5 in

Length Metric

1080 mm

Weight

18.5 lb

Weight Metric

8.4 kg

Width

20.75 in

Width Metric

527 mm

Logistics

Pallet Quantity

32