HUBBELL POWER SYSTEMS
Image of 8777 SCREW, HOOKEYE, 3/8in x 3 1/2in

SCREW, HOOKEYE, 3/8in x 3 1/2in

Brand: Chance

Catalog ID: 8777

Hookeye screw, 3/8" diameter gimlet thread, 3 1/2" long shank below the eye with 2 1/2" thread length.

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Internal eye is 3/4" with 5/16" opening
  • Galvanized per ASTM A-153

General

Catalog Number

8777

Coating

Galvanized, ASTM A-153

Material

Steel

Style

Hookeye

Type

Hookeye

UPC

096359075370

Dimensions

Diameter

0.38 in

Diameter - Eye Hole

0.75 in

Diameter (Fraction)

3/8 in

Dimensions

5.000 in x 1.375 in x 0.405 in

Distance From Pole

N/A

Height

0.405 in

Length

5 in

Weight

0.14 lb

Width

1.375 in

Logistics

Pallet Quantity

9600