HUBBELL POWER SYSTEMS
SCREW-TYPE SERVICE WIREHOLDER BRACKET with No. 24 x 3-1/2in SCREW
Image of 0192 SCREW-TYPE SERVICE WIREHOLDER BRACKET with No. 24 x 3-1/2in SCREW

SCREW-TYPE SERVICE WIREHOLDER BRACKET with No. 24 x 3-1/2in SCREW

Brand: Chance

Catalog ID: 0192

Wireholder support service installations in wood

For utility neutral and secondary lines, the Hubbell-Chance brand offers ANSI class spool insulators along with the necessary clevises, racks, and spool bolts for installation. Screw and clamp-type porcelain and nylon wireholders are offered for service drops. All items are in compliance with applicable electric utility industry standards.

  • Fits ANSI 53-2 spool insulator (not included)
  • Material: hot-dip galvanized steel.
  • RUS Listed, BT - Wireholder, clevis type

General

Catalog Number

0192

Material

Porcelain/Steel

Type

Service Wireholder

UPC

096359066675

Dimensions

Dimensions

7.238 in x 1.5 in x 4.5 in

Distance From Pole

N/A

Height

4.5 in

Length

7.238 in

Weight

1.39 lb

Width

1.5 in

Certifications And Compliance

RUS Listed Reference

bt - Wireholder, clevis type

Logistics

Pallet Quantity

1000