HUBBELL POWER SYSTEMS
SDC 100kV 600A 380kV BIL L=55.1in D=5.02in CREEP=37.8in
Image of 380-006-T-603-00 SDC 100kV 600A 380kV BIL L=55.1in D=5.02in CREEP=37.8in

SDC 100kV 600A 380kV BIL L=55.1in D=5.02in CREEP=37.8in

Brand: Electro Composites

Catalog ID: 380-006-T-603-00

SDC™ 100kV-600A Transformer Bushing, Rated per IEC 60137, Bottom Connected for Air-to-Oil Applications, 10" Oil Level, 37.8" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEC 60137 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

1x Blade with 2x 0.43 Dia Holes

Catalog Number

380-006-T-603-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

6

Series

SDC™ Series

Test Tap

Yes

Top Terminal Type

M20x1.5

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

25.97 in

Below Flange Length

29.13 in

Depth

11.5 in

Diameter - Above Flange Maximum

8.64 in

Diameter - Below Flange Maximum D <gt/> 1"

5.02 in

Diameter - Below Flange Maximum P

5.02 in

Diameter - Conductor Outside Under Insulation

1.5 in

Diameter - Live Part Bottom

1.50 in

Diameter - Live Part Top

3.00 in

Diameter - Rod / Tube

1.5 in

Dimensions

55.1 in x 11.5 in x 11.5 in

Effective Length - Bottom Terminal

2.56 in

Effective Length - Top Terminal

1.97 in

Flange Mounting Hole Bolt Circle

9.84 in

Flange Mounting Hole Diameter

0.75 in

Flange Outside Diameter

11.5 in

Height

11.5 in

Length

55.1 in

Length - Ground Shield

10.00 in

Length - Insulated Section

46.5 in

Length - Insulation Below Flange

14.93 in

Length - Live Part Bottom

4.20 in

Length - Live Part Top

4.40 in

Length - Minimum Oil Immersion Level

10.00 in

Sealing Surface Inside Diameter

5.11 in

Sealing Surface Outside Diameter

9.09 in

Thickness

1.76 in

Top Terminal Min. Thread Length

1.97 in

Weight

96 lb

Width

11.5 in

Electrical Ratings

BIL

380 kV

Current Rating

600 A

kV Class

100 kV

Minimum Creepage

37.8 in

Minimum Strike

20.3 in

Withstand Voltage - 60 Hz Dry

165 kV

Certifications And Compliance

Industry Standard(s)

IEC 60137

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

1x Blade with 2x 0.43 Dia Holes

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

2

Number of Flange Mounting Holes

6