HUBBELL POWER SYSTEMS
SDC™ Bushing Model 0599-00 15kV 110kV BIL 12000A
Image of 110-120-G-599-00 SDC™ Bushing Model 0599-00 15kV 110kV BIL 12000A

SDC™ Bushing Model 0599-00 15kV 110kV BIL 12000A

Brand: Electro Composites

Catalog ID: 110-120-G-599-00

SDC™ 15kV-12000A GSU Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 16.5" Ground Shield, 43" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01/C57.19.04 Electrical and Mechanical Requirements

General

Application

GSU

Bottom Terminal Type

4X BLADES WITH 8X 1/2-13 THREADED HOLES

Catalog Number

110-120-G-599-00

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

32

Number of Bolt Holes - Top Terminal

72

Number of Flange Mounting Holes

8

Plating - Bottom Terminal

Silver

Series

SDC™ Series

Test Tap

Yes

Top Terminal Plating

Silver

Top Terminal Type

4x BLADES WITH 18X 1/2-13 THREADED HOLES

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

29.25 in

Below Flange Length

30 in

Depth

22 in

Diameter - Above Flange Maximum

17.00 in

Diameter - Below Flange Maximum D <gt/> 1"

12.5 in

Diameter - Below Flange Maximum P

12.50 in

Diameter - Conductor Outside Under Insulation

10.75 in

Diameter - Live Part Bottom

12.50 in

Diameter - Live Part Top

17.00 in

Diameter - Rod / Tube

10.75 in

Dimensions

59.25 in x 22 in x 22 in

Effective Length - Bottom Terminal

4.13 in

Effective Length - Top Terminal

6.10 in

Flange Mounting Hole Bolt Circle

20 in

Flange Mounting Hole Diameter

1.25 in

Flange Outside Diameter

22 in

Height

22 in

Length

59.25 in

Length - Ground Shield

16.50 in

Length - Insulated Section

46 in

Length - Insulation Above Flange

17.40 in

Length - Insulation Below Flange

7.10 in

Length - Live Part Bottom

6.40 in

Length - Live Part Top

6.90 in

Length - Minimum Oil Immersion Level

16.50 in

Sealing Surface Inside Diameter

13.11 in

Sealing Surface Outside Diameter

18.75 in

Thickness

0.875 in

Weight

600 lb

Width

22 in

Electrical Ratings

BIL

110 kV

Current Rating

12000 A

kV Class

15 kV

Minimum Creepage

43 in

Minimum Strike

19.5 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01/C57-19.04

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

4X BLADES WITH 8X 1/2-13 THREADED HOLES

Mounting Position

Vertical to Horizontal

Number of Bolt Holes - Bottom Terminal

32

Number of Bolt Holes - Top Terminal

72

Number of Flange Mounting Holes

8