HUBBELL POWER SYSTEMS
SDC 15kV 2250A 110kV BIL L=34.9in D=3.69in CREEP=12.5in
Image of 110-023-T-453-01 SDC 15kV 2250A 110kV BIL L=34.9in D=3.69in CREEP=12.5in

SDC 15kV 2250A 110kV BIL L=34.9in D=3.69in CREEP=12.5in

Brand: Electro Composites

Catalog ID: 110-023-T-453-01

SDC™ 15kV-2250A Transformer Bushing, Rated per IEEE C57.19.01, Bottom Connected for Air-to-Oil Applications, 16.5" Oil Level, 12.5" Creep

Electro Composites SDC™ composite bushings are designed to provide the toughest, cleanest and safest bushing solution for all HV applications. We make standard OEM and aftermarket form-fit-function replacement bushings for substation transformers, GSU transformers, oil circuit breakers, switchgear, wall/floor (air-air and oil-oil), HVDC and other applications. Available from 1kV up to 170kV with current ratings up to 21,500A. SDC™ (Solid Dielectric Capacitor) bushings have a one-piece cycloaliphatic epoxycore and integral sheds. All SDC bushings are solid dielectric insulation – oil–free construction, capacitance graded condenser core with internal CT pocket/ground shield and a flange test tap, available in bottom connected or draw-lead configurations. Made in accordance with the most current bushing standards: IEEE C57.19.01, CSA C88.1, IEC 60137.

  • SDC™ - Solid Dielectric Capacitance Graded Composite Construction
  • EC-APG-02 Cycloaliphatic Epoxy Compound for Optimal Performance
  • No oil, paper or porcelain
  • Can be mounted vertically or horizontally
  • Meets IEEE C57.19.01 Electrical and Mechanical Requirements

For Bushing Test Terminals, please see here

General

Application

Transformer

Bottom Terminal Type

2-12

Catalog Number

110-023-T-453-01

Color

Gray

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Material - Flange

Aluminum

Material - Insulation

APG-02 - Cycloaliphatic Epoxy

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4

Series

SDC™ Series

Test Tap

No

Top Terminal Type

2-12

Type

SDC - Solid Dielectric Capacitor

Dimensions

Above Flange Length

10.88 in

Below Flange Length

24 in

Depth

6.63 in

Diameter - Above Flange Maximum

5.75 in

Diameter - Below Flange Maximum D <gt/> 1"

3.69 in

Diameter - Below Flange Maximum P

3.69 in

Diameter - Conductor Outside Under Insulation

2 in

Diameter - Live Part Bottom

2 in

Diameter - Live Part Top

3.5 in

Diameter - Rod / Tube

2 in

Dimensions

34.88 in x 6.63 in x 6.63 in

Effective Length - Bottom Terminal

3 in

Effective Length - Top Terminal

2.5 in

Flange Mounting Hole Bolt Circle

7.25 in

Flange Mounting Hole Diameter

0.63 in

Flange Outside Diameter

6.63x6.63

Height

6.63 in

Length

34.88 in

Length - Ground Shield

16.5 in

Length - Insulated Section

26.98 in

Length - Insulation Above Flange

4.6 in

Length - Insulation Below Flange

3.2 in

Length - Live Part Bottom

4.3 in

Length - Live Part Top

3.6 in

Length - Minimum Oil Immersion Level

16.5 in

Sealing Surface Inside Diameter

4.11 in

Sealing Surface Outside Diameter

6 in

Thickness

0.845 in

Top Terminal Min. Thread Length

2.5 in

Weight

55 lb

Width

6.63 in

Electrical Ratings

BIL

110 kV

Current Rating

2250 A

kV Class

15 kV

Minimum Creepage

12.5 in

Minimum Strike

6.3 in

Withstand Voltage - 60 Hz Dry

50 kV

Certifications And Compliance

Industry Standard(s)

IEEE C57.19.01

Operational

Immersion Type - Above Flange

Air

Immersion Type - Below Flange

Oil

Configuration

Bottom Terminal Type

2-12

Mounting Position

Vertical to Horizontal

Number of Flange Mounting Holes

4